SAME70 Spi Master configuration.
Copyright (c) 2018-2019 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONFIG_SPI_MASTER_BITS_PER_TRANSFER 0 |
Default Config Spi Master Bits per Transfer Definition. More... | |
#define | CONFIG_SPI_MASTER_DELAY_BCS 0 |
Default Config Spi Master Delay BCS. More... | |
#define | CONFIG_SPI_MASTER_DELAY_BCT 1 |
Default Config Spi Master Delay BCT. More... | |
#define | CONFIG_SPI_MASTER_DELAY_BS 1 |
Default Config Spi Master Delay BS. More... | |
#define | CONFIG_SPI_MASTER_DUMMY 0xFF |
Default Config Spi Master Dummy Field. More... | |
#define CONFIG_SPI_MASTER_BITS_PER_TRANSFER 0 |
Default Config Spi Master Bits per Transfer Definition.
#define CONFIG_SPI_MASTER_DELAY_BCS 0 |
Default Config Spi Master Delay BCS.
#define CONFIG_SPI_MASTER_DELAY_BCT 1 |
Default Config Spi Master Delay BCT.
#define CONFIG_SPI_MASTER_DELAY_BS 1 |
Default Config Spi Master Delay BS.
#define CONFIG_SPI_MASTER_DUMMY 0xFF |
Default Config Spi Master Dummy Field.