Microchip® Advanced Software Framework

dbg_task.c File Reference
#include "at_ble_api.h"
#include "platform.h"
#include "interface.h"
#include "dbg_task.h"

Functions

at_ble_status_t dbg_le_get_bd_addr_req_handler (uint8_t *addr)
 
at_ble_status_t dbg_le_set_bd_addr_req_handler (uint8_t *addr)
 
at_ble_status_t dbg_rd_mem_req_handler (uint32_t memAddr, uint8_t *data, uint8_t size)
 
at_ble_status_t dbg_rd_mem_req_handler32 (uint32_t memAddr, uint8_t *data, uint8_t size)
 
at_ble_status_t dbg_set_tx_pw_req_handler (uint16_t conn_handle, uint8_t level)
 
at_ble_status_t dbg_wr_mem_req_handler (uint32_t memAddr, uint8_t *data, uint8_t size)
 
at_ble_status_t dbg_wr_mem_req_handler32 (uint32_t memAddr, uint32_t *data, uint8_t size)
 
at_ble_status_t dbg_wr_mem_req_handler32_reset (uint32_t memAddr, uint32_t *data, uint8_t size)
 

at_ble_status_t dbg_wr_mem_req_handler32_reset ( uint32_t  memAddr,
uint32_t *  data,
uint8_t  size 
)