Microchip® Advanced Software Framework

at_ble_spcp_t Struct Reference

Slave preferred connection parameters.

#include <at_ble_api.h>

Data Fields

uint16_t con_intv_max
 Slave preferred maximum connection interval. More...
 
uint16_t con_intv_min
 Slave preferred minimum connection interval. More...
 
uint16_t con_latency
 Slave preferred Connection latency. More...
 
uint16_t superv_to
 Slave preferred Link supervision time-out. More...
 

uint16_t at_ble_spcp_t::con_intv_max

Slave preferred maximum connection interval.

Referenced by at_ble_init(), and at_ble_set_dev_config().

uint16_t at_ble_spcp_t::con_intv_min

Slave preferred minimum connection interval.

Referenced by at_ble_init(), and at_ble_set_dev_config().

uint16_t at_ble_spcp_t::con_latency

Slave preferred Connection latency.

Referenced by at_ble_init(), and at_ble_set_dev_config().

uint16_t at_ble_spcp_t::superv_to

Slave preferred Link supervision time-out.

Referenced by at_ble_init(), and at_ble_set_dev_config().