#include <gapm_task.h>
Data Fields | |
uint8_t * | pu8Addr |
BD_ADDR. More... | |
uint16_t | u16ConHdl |
Connection Handle. More... | |
uint8_t | u8AddrType |
Address Type. More... | |
uint8_t | u8Connected |
Slave Connected Flag. More... | |
uint8_t* peers_info::pu8Addr |
BD_ADDR.
uint16_t peers_info::u16ConHdl |
Connection Handle.
uint8_t peers_info::u8AddrType |
Address Type.
uint8_t peers_info::u8Connected |
Slave Connected Flag.