#include <m2m_wifi.h>
Data Fields | |
uint8 * | pu8Passphrase |
uint8 * | pu8Psk |
uint8 | u8PassphraseLen |
uint8* tstrAuthPsk::pu8Passphrase |
Pointer to Passphrase (Printable ASCII). Must be NULL if PSK is provided instead.
Referenced by m2m_wifi_connect_psk(), and m2m_wifi_connect_sc().
uint8* tstrAuthPsk::pu8Psk |
Pointer to PSK, represented as an ASCII string (64 characters, representing 32 bytes). Must be NULL if Passphrase is provided instead.
Referenced by m2m_wifi_connect_psk(), and m2m_wifi_connect_sc().
uint8 tstrAuthPsk::u8PassphraseLen |
Length of Passphrase. Permitted values are between 8 and 63. This field is ignored if pu8Passphrase == NULL.
Referenced by m2m_wifi_connect_psk(), and m2m_wifi_connect_sc().