This struct contains the Listen Interval. It is the value of the Wi-Fi StA Listen Interval when power save is enabled. It is given in units of Beacon period. It is the number of Beacon periods the WINC can sleep before it wakes up to receive data buffered for it in the AP.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint16 | u16LsnInt |
uint8 tstrM2mLsnInt::__PAD16__[2] |
Padding bytes for forcing 4-byte alignment
uint16 tstrM2mLsnInt::u16LsnInt |
Listen interval in Beacon period count.
Referenced by app_wifi_init().