Data Fields | |
tpfNmBspTimerCb | pfCb |
uint32 | u32Period |
uint32 | u32Timeout |
tpfNmBspTimerCb tstrTimer::pfCb |
uint32 tstrTimer::u32Period |
Referenced by _tcc_callback_to_change_duty_cycle(), nm_bsp_app_init(), and nm_bsp_start_timer().
uint32 tstrTimer::u32Timeout |
Referenced by _tcc_callback_to_change_duty_cycle(), nm_bsp_app_init(), and nm_bsp_start_timer().