Microchip® Advanced Software Framework

wifiprov_task.h File Reference
#include "cmn_defs.h"
#include "profiles.h"

Data Structures

struct  _scanitem
 Store the scan list and then later populate when creating the database. More...
 
struct  at_ble_wifiprov_complete_ind
 
struct  at_ble_wifiprov_scan_mode_change_ind_t
 
struct  wifiprov_scanlist_ind
 

Macros

#define MAX_LOCALNAME_LENGTH   11
 
#define MAX_WIPROVTASK_AP_NUM   15
 
#define MAX_WIPROVTASK_PASS_LENGTH   63
 
#define MAX_WIPROVTASK_SSID_LENGTH   32
 

Typedefs

typedef struct _scanitem scanitem
 Store the scan list and then later populate when creating the database. More...
 

Enumerations

enum  {
  WIFIPROV_CONFIGURE_REQ = 0xDC00,
  WIFIPROV_CONFIGURE_CFM,
  WIFIPROV_CREATE_DB_REQ,
  WIFIPROV_CREATE_DB_CFM,
  WIFIPROV_START_CMD,
  WIFIPROV_DISABLE_CMD,
  WIFIPROV_COMPLETE_IND,
  WIFIPROV_SCANLIST_IND,
  WIFIPROV_CONNECTION_STATE_CHANGE_IND,
  WIFIPROV_SCAN_MODE_CHANGE_IND
}
 Messages from APP to WiFi Provisioning Profile. More...
 
enum  {
  WIFIPROV_SCANMODE_INIT = 0,
  WIFIPROV_SCANMODE_SCANNING = 1,
  WIFIPROV_SCANMODE_DONE
}
 WIFIPROV_SCANMODE. More...
 
enum  {
  WIFIPROV_CON_STATE_DISCONNECTED,
  WIFIPROV_CON_STATE_CONNECTING,
  WIFIPROV_CON_STATE_CONNECTED
}
 

Functions

void wifiprov_complete_ind_handler (uint8_t *data, at_ble_wifiprov_complete_ind *param)
 Provisioning complete handler. More...
 
at_ble_status_t wifiprov_configure_provisioning (uint8_t *localname, at_ble_auth_t lauthtype)
 Configure provisioning. More...
 
at_ble_status_t wifiprov_create_db (void)
 Create provisioning database. More...
 
at_ble_status_t wifiprov_disable (void)
 Disable provisioning. More...
 
at_ble_status_t wifiprov_scan_list_ind_send (struct wifiprov_scanlist_ind *param)
 wifiprov_scan_list_ind_send More...
 
void wifiprov_scan_mode_change_ind_handler (uint8_t *data, at_ble_wifiprov_scan_mode_change_ind_t *param)
 [Internal API] wifiprov_scan_mode_change_ind_handler More...
 
at_ble_status_t wifiprov_scan_mode_change_ind_send (uint8_t scanmode)
 wifiprov_scan_mode_change_ind_send More...
 
at_ble_status_t wifiprov_start (uint8_t *pin, uint8_t len)
 Start provisioning. More...
 
at_ble_status_t wifiprov_wifi_con_update (uint8_t con_state)
 wifiprov_wifi_con_update More...
 

#define MAX_LOCALNAME_LENGTH   11
#define MAX_WIPROVTASK_AP_NUM   15
#define MAX_WIPROVTASK_PASS_LENGTH   63
#define MAX_WIPROVTASK_SSID_LENGTH   32