Microchip® Advanced Software Framework

immediate_alert.c File Reference

Immediate Alert service.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

#include "immediate_alert.h"

Functions

at_ble_status_t ias_primary_service_define (gatt_service_handler_t *ias_primary_service)
 Immediate alert service definition. More...
 
uint8_t ias_set_alert_value (at_ble_characteristic_changed_t *change_params, gatt_service_handler_t *ias_handler)
 Setting Alert Level Value of immediate alert service. More...
 
void init_immediate_alert_service (gatt_service_handler_t *immediate_alert_serv)
 Immediate alert service initialization. More...
 

Variables

uint8_t immediate_alert_initial_value = 0
 

uint8_t immediate_alert_initial_value = 0