Microchip® Advanced Software Framework

tstrSSLSetSockOptCmd Struct Reference

#include <m2m_socket_host_if.h>

Data Fields

uint8 au8OptVal [SSL_MAX_OPT_LEN]
 
SOCKET sock
 
uint16 u16SessionID
 
uint32 u32OptLen
 
uint8 u8Option
 

uint8 tstrSSLSetSockOptCmd::au8OptVal[SSL_MAX_OPT_LEN]

Referenced by sslSetSockOpt().

SOCKET tstrSSLSetSockOptCmd::sock

Referenced by sslSetSockOpt().

uint16 tstrSSLSetSockOptCmd::u16SessionID

Referenced by sslSetSockOpt().

uint32 tstrSSLSetSockOptCmd::u32OptLen

Referenced by sslSetSockOpt().

uint8 tstrSSLSetSockOptCmd::u8Option

Referenced by sslSetSockOpt().