Microchip® Advanced Software Framework

tx_power.c File Reference

TX Service.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

#include "tx_power.h"

Functions

void init_tx_power_service (gatt_service_handler_t *tx_power_serv)
 Tx power service initialization. More...
 
at_ble_status_t txps_primary_service_define (gatt_service_handler_t *txps_primary_service)
 Tx power service definition. More...
 

Variables

uint8_t tx_power_initial_value = DEFAULT_TX_PWR_VALUE
 

uint8_t tx_power_initial_value = DEFAULT_TX_PWR_VALUE

Referenced by init_tx_power_service().