Immediate Alert service.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include "immediate_alert.h"
Functions | |
at_ble_status_t | ias_primary_service_define (gatt_service_handler_t *ias_primary_service) |
Immediate alert service definition. More... | |
uint8_t | ias_set_alert_value (at_ble_characteristic_changed_t *change_params, gatt_service_handler_t *ias_handler) |
Setting Alert Level Value of immediate alert service. More... | |
void | init_immediate_alert_service (gatt_service_handler_t *immediate_alert_serv) |
Immediate alert service initialization. More... | |
Variables | |
uint8_t | immediate_alert_initial_value = 0 |
uint8_t immediate_alert_initial_value = 0 |
Referenced by init_immediate_alert_service().