AT_BLE_CONNECTED message format.
This message is sent to the APP when the link request is complete.
#include <at_ble_api.h>
Data Fields | |
at_ble_status_t | conn_status |
at_ble_handle_t | handle |
at_ble_addr_t | peer_addr |
at_ble_status_t at_ble_connected_t::conn_status |
Referenced by ble_connected_state_handler(), gapm_cmp_evt(), and pxp_reporter_connected_state_handler().
at_ble_handle_t at_ble_connected_t::handle |
at_ble_addr_t at_ble_connected_t::peer_addr |
Referenced by ble_connected_state_handler(), and gapm_cmp_evt().