Microchip® Advanced Software Framework

at_ble_connection_params_t Struct Reference

Connection parameters.

#include <at_ble_api.h>

Data Fields

uint16_t ce_len_max
 Maximum CE length. More...
 
uint16_t ce_len_min
 Minimum CE length. More...
 
uint16_t con_intv_max
 Maximum of connection interval. More...
 
uint16_t con_intv_min
 Minimum of connection interval. More...
 
uint16_t con_latency
 Connection latency. More...
 
uint16_t superv_to
 Link supervision time-out. More...
 

uint16_t at_ble_connection_params_t::ce_len_max
uint16_t at_ble_connection_params_t::ce_len_min
uint16_t at_ble_connection_params_t::con_intv_max

Maximum of connection interval.

Referenced by at_ble_connect(), at_ble_connection_param_update(), and gapc_param_update_req_ind().

uint16_t at_ble_connection_params_t::con_intv_min

Minimum of connection interval.

Referenced by at_ble_connect(), at_ble_connection_param_update(), and gapc_param_update_req_ind().

uint16_t at_ble_connection_params_t::con_latency
uint16_t at_ble_connection_params_t::superv_to

Link supervision time-out.

Referenced by at_ble_connect(), at_ble_connection_param_update(), and gapc_param_update_req_ind().