Microchip® Advanced Software Framework

device_info Struct Reference

#include <device.h>

Data Fields

bool addr_auto_gen
 
uint8_t ADVData [AT_BLE_ADV_MAX_SIZE]
 
uint8_t advLen
 
uint16_t appearance
 
bool at_addr_set
 
at_ble_addr_t at_dev_addr
 
at_ble_handle_t conn_handle
 
at_ble_CSRK_t csrk
 
uint8_t dev_name_write_perm
 
at_ble_IRK_t irk
 
at_ble_LTK_t ltk
 
at_ble_addr_t peer_addr
 
uint8_t privacy_flags
 
uint16_t renew_dur
 
at_ble_dev_role role
 
at_ble_spcp_t spcp_param
 
uint8_t SrData [AT_BLE_ADV_MAX_SIZE]
 
uint8_t srLen
 

uint8_t device_info::ADVData[AT_BLE_ADV_MAX_SIZE]
uint8_t device_info::advLen
uint16_t device_info::appearance
bool device_info::at_addr_set

Referenced by at_ble_addr_set(), and at_ble_init().

at_ble_addr_t device_info::at_dev_addr
at_ble_CSRK_t device_info::csrk
uint8_t device_info::dev_name_write_perm
at_ble_LTK_t device_info::ltk
at_ble_addr_t device_info::peer_addr

Referenced by gapc_con_req_ind(), and gapm_cmp_evt().

uint8_t device_info::privacy_flags
uint16_t device_info::renew_dur
uint8_t device_info::SrData[AT_BLE_ADV_MAX_SIZE]
uint8_t device_info::srLen