Microchip® Advanced Software Framework

tstrRootCertEntryHeader Struct Reference

Header of a root certificate entry in flash.

#include <m2m_types.h>

Data Fields

uint8 au8SHA1NameHash [20]
 
tstrSystemTime strExpDate
 
tstrRootCertPubKeyInfo strPubKey
 

uint8 tstrRootCertEntryHeader::au8SHA1NameHash[20]

SHA1 digest of root certificate issuer name. Used as entry identifier.

tstrSystemTime tstrRootCertEntryHeader::strExpDate

Expiry date of root certificate.

tstrRootCertPubKeyInfo tstrRootCertEntryHeader::strPubKey

Info about root certificate public key.