* -- WINC3400 Provision AP with BLE example --
* -- SAMXXX_XPLAINED_PRO --
* -- Compiled: xxx x xxxx xx:xx:xx --
*
* (APP)(INFO)Chip ID 3400d2
* (APP)(INFO)Curr driver ver: x.x.x
* (APP)(INFO)Curr driver HIF Level: (2) x.x
* (APP)(INFO)Fw HIF: 8104
* (APP)(INFO)Firmware HIF (2) : x.x
* (APP)(INFO)Firmware ver : x.x.x
* (APP)(INFO)Firmware Build <Month> DD YYYY Time xx:xx:xx
* (APP)(INFO)Ota HIF: xxxx
* (APP)(INFO)OTP MAC
* (APP)(INFO)MAC Address: xx:xx:xx:xx:xx:xx
* (APP)(INFO)POWER SAVE 0
* (APP)(INFO)Reset provision data
* (APP)(INFO)BLE provisioning started
* (APP)(INFO)Provisioned AP:
* (APP)(INFO)Sec type : 2
* (APP)(INFO)SSID : XXX
* (APP)(INFO)Passphrase : XXXXXX
* (APP)(INFO)Provisioning data received
* (APP)(INFO)Retrieving ssid...
* (APP)(INFO) have valid ssid
* (APP)(INFO)WiFi Connect: using provisioned AP
* (APP)(INFO)Wifi State :: CONNECTED ::
* (APP)(INFO)Retrieving ssid...
* (APP)(INFO) have valid ssidConnecting to XXX .
* Wifi State :: CONNECTED ::
* DHCP IP Address :: xxx.xxx.x.x ::
* WiFi Connected
* Provisioning Completed
*
* \section compinfo Compilation Information
* This software was written for the GNU GCC compiler using Atmel Studio 7.0
* Other compilers are not guaranteed to work.
*
* \section contactinfo Contact Information
* For further information, visit
* <A href="http:
*