#include <ecc_types.h>
Data Fields | |
uint16 | u16PrivKeyID |
uint16 | u16Size |
uint8 | X [ECC_POINT_MAX_SIZE] |
uint8 | Y [ECC_POINT_MAX_SIZE] |
uint16 EcPoint::u16PrivKeyID |
ID for the corresponding private key.
uint16 EcPoint::u16Size |
Point size in bytes (for each of the coordinates).
uint8 EcPoint::X[ECC_POINT_MAX_SIZE] |
The X-coordinate of the ec point.
uint8 EcPoint::Y[ECC_POINT_MAX_SIZE] |
The Y-coordinate of the ec point.