#include <m2m_wifi.h>
Data Fields | |
tenuM2mScanCh | enuChannel |
uint8 * | pu8Bssid |
uint8 * | pu8Ssid |
uint8 | u8SsidLen |
tenuM2mScanCh tstrNetworkId::enuChannel |
Wi-Fi channel to connect on. If an appropriate AP cannot be found on this channel then connection fails. M2M_WIFI_CH_ALL may be used to allow scanning of all channels.
Referenced by m2m_wifi_connect_prepare_msg(), and main().
uint8* tstrNetworkId::pu8Bssid |
Pointer to BSSID (6 bytes). Optional (may be NULL). If present, this restricts the connection attempt to APs that have a matching BSSID.
Referenced by m2m_wifi_connect_prepare_msg(), and main().
uint8* tstrNetworkId::pu8Ssid |
Pointer to SSID. Required.
Referenced by m2m_wifi_connect_prepare_msg(), m2m_wifi_connect_sc(), and main().
uint8 tstrNetworkId::u8SsidLen |
Length of SSID in bytes. Permitted values are between 0 and 32.
Referenced by m2m_wifi_connect_prepare_msg(), m2m_wifi_connect_sc(), and main().