#include <m2m_wifi.h>
Data Fields | |
uint8 * | pu8WepKey |
uint8 | u8KeyIndx |
uint8 | u8KeySz |
uint8* tstrAuthWep::pu8WepKey |
Pointer to WEP Key, represented as an ASCII string. (10 or 26 characters, representing 5 or 13 bytes.)
Referenced by m2m_wifi_connect_wep().
uint8 tstrAuthWep::u8KeyIndx |
WEP Key Index in the range 1 to 4.
Referenced by m2m_wifi_connect_wep().
uint8 tstrAuthWep::u8KeySz |
Size of WEP Key string. Permitted values are WEP_40_KEY_STRING_SIZE or WEP_104_KEY_STRING_SIZE.
Referenced by m2m_wifi_connect_wep().