This structure holds the configuration parameters for the AP mode. It should be set by the application when it requests to enable the AP operation mode. The AP mode currently supports only OPEN and WEP security.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint8 | au8DHCPServerIP [4] |
uint8 | au8SSID [M2M_MAX_SSID_LEN] |
uint8 | au8WepKey [WEP_104_KEY_STRING_SIZE+1] |
uint8 | u8KeyIndx |
uint8 | u8KeySz |
uint8 | u8ListenChannel |
uint8 | u8SecType |
uint8 | u8SsidHide |
uint8 tstrM2MAPConfig::__PAD24__[3] |
Padding bytes for forcing alignment
uint8 tstrM2MAPConfig::au8DHCPServerIP[4] |
AP DHCP server address
Referenced by m2m_wifi_start_provision_mode(), and wifi_ap_provision().
uint8 tstrM2MAPConfig::au8SSID[M2M_MAX_SSID_LEN] |
AP SSID
Referenced by wifi_ap_provision().
uint8 tstrM2MAPConfig::au8WepKey[WEP_104_KEY_STRING_SIZE+1] |
WEP key
Referenced by wifi_ap_provision().
uint8 tstrM2MAPConfig::u8KeyIndx |
WEP key index
Referenced by wifi_ap_provision().
uint8 tstrM2MAPConfig::u8KeySz |
WEP key size
Referenced by wifi_ap_provision().
uint8 tstrM2MAPConfig::u8ListenChannel |
Wi-Fi RF Channel which the AP will operate on
Referenced by wifi_ap_provision().
uint8 tstrM2MAPConfig::u8SecType |
Security type: OPEN or WEP
Referenced by wifi_ap_provision().
uint8 tstrM2MAPConfig::u8SsidHide |
SSID Status "Hidden(1)/Visible(0)"