Microchip® Advanced Software Framework

Extra Information for Timer Counter Driver

Acronyms

Below is a table listing the acronyms used in this module, along with their intended meanings.

Acronym Definition
MCK Master Clock
PBA Peripheral Bus A clock
PHA Quadrature Decoder input signal Phase A
PHB Quadrature Decoder input signal Phase B
QDEC Quadrature Decoder
QSG Quick Start Guide
RA Register A
RB Register B
RC Register C
TIOB Timer Input Output B

Dependencies

This driver has the following dependencies:

Errata

There are no errata related to this driver.

Module History

An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.

Changelog
Initial document release