SPI Flash.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
#include "bus_wrapper/include/nm_bus_wrapper.h"
#include "driver/source/nmbus.h"
#include "spi_flash_map.h"
Functions | |
sint8 | spi_flash_erase (uint32 u32Offset, uint32 u32Sz) |
Erase a specified portion of SPI Flash. . More... | |
uint32 | spi_flash_get_size (void) |
Get size of SPI Flash. More... | |
sint8 | spi_flash_read (uint8 *pu8Buf, uint32 u32Addr, uint32 u32Sz) |
Read a specified portion of data from SPI Flash. . More... | |
sint8 | spi_flash_write (uint8 *pu8Buf, uint32 u32Offset, uint32 u32Sz) |
Write a specified portion of data to SPI Flash. . More... | |