SAME70 USART Serial Configuration.
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | SERIAL_RX_BUF_SIZE_HOST 256 |
#define | USART_HOST CONSOLE_UART |
UART Interface. More... | |
#define | USART_HOST_BAUDRATE 115200 |
Baudrate setting. More... | |
#define | USART_HOST_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting. More... | |
#define | USART_HOST_IRQn USART1_IRQn |
UART Host IRQ Number. More... | |
#define | USART_HOST_ISR_VECT() ISR(USART1_Handler) |
Configuration for console uart IRQ handler. More... | |
#define | USART_HOST_PARITY US_MR_PAR_NO |
Parity setting. More... | |
#define | USART_HOST_RX_ISR_DISABLE() |
#define | USART_HOST_RX_ISR_ENABLE() |
#define | USART_HOST_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting. More... | |
#define SERIAL_RX_BUF_SIZE_HOST 256 |
Referenced by buffered_uart_getchar_nowait(), buffered_uart_rx(), and USART_HOST_ISR_VECT().
#define USART_HOST CONSOLE_UART |
UART Interface.
Referenced by buffered_uart_init(), buffered_uart_putchar(), buffered_uart_tx(), and USART_HOST_ISR_VECT().
#define USART_HOST_BAUDRATE 115200 |
Baudrate setting.
#define USART_HOST_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting.
#define USART_HOST_IRQn USART1_IRQn |
UART Host IRQ Number.
#define USART_HOST_ISR_VECT | ( | ) | ISR(USART1_Handler) |
Configuration for console uart IRQ handler.
#define USART_HOST_PARITY US_MR_PAR_NO |
Parity setting.
#define USART_HOST_RX_ISR_DISABLE | ( | ) |
Referenced by buffered_uart_term().
#define USART_HOST_RX_ISR_ENABLE | ( | ) |
Referenced by buffered_uart_init().
#define USART_HOST_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting.