This module contains common APIs declarations.
Copyright (c) 2016-2019 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
Functions | |
static uint8 | hexchar_2_val (uint8 ch) |
sint8 | hexstr_2_bytes (uint8 *pu8Out, uint8 *pu8In, uint8 u8SizeOut) |
Converts a string of hex characters to bytes. More... | |
uint8 | m2m_checksum (uint8 *buf, int sz) |
Calculates checksum for the specified number of data bytes in specified data buffer. More... | |
sint8 | m2m_memcmp (uint8 *pu8Buff1, uint8 *pu8Buff2, uint32 u32Size) |
Compare specified number of data bytes in pu8Buff1 and pu8Buff2 and decide if they all match. More... | |
void | m2m_memcpy (uint8 *pDst, uint8 *pSrc, uint32 sz) |
Copy specified number of bytes from source buffer to destination buffer. More... | |
void | m2m_memset (uint8 *pBuf, uint8 val, uint32 sz) |
Set specified number of data bytes in specified data buffer to specified value. More... | |
uint16 | m2m_strlen (const uint8 *pcStr) |
Returns the length of a null terminated string buffer. More... | |
uint8 | m2m_strncmp (uint8 *pcS1, uint8 *pcS2, uint16 u16Len) |
Compare specified number of data bytes in string buffers pcS1 and pcS2. More... | |
uint8 * | m2m_strstr (uint8 *pcIn, uint8 *pcStr) |
Find the occurrence of pcStr string in pcIn string. More... | |
Referenced by hexstr_2_bytes().