This struct contains response when the firmware has failed to configure the gains from flash.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
sint8 | s8ErrorCode |
uint8 tstrM2MGainTableRsp::__PAD24__[3] |
Padding bytes for forcing 4-byte alignment
sint8 tstrM2MGainTableRsp::s8ErrorCode |
Error Code.