Microchip® Advanced Software Framework

m2m_ota.h File Reference

WINC3400 IoT OTA Interface.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

Typedefs

typedef void(* tpfOtaNotifCb )(tstrOtaUpdateInfo *pstrOtaUpdateInfo)
 A callback to get notification about a potential OTA update. More...
 
typedef void(* tpfOtaUpdateCb )(uint8 u8OtaUpdateStatusType, uint8 u8OtaUpdateStatus)
 A callback to get OTA status update, the callback provides the status type and its status.
The OTA callback provides the download status, the switch to the downloaded firmware status and roll-back status. More...
 

Functions

NMI_API sint8 m2m_ota_abort (void)
 Request OTA Abort. More...
 
NMI_API sint8 m2m_ota_init (tpfOtaUpdateCb pfOtaUpdateCb, tpfOtaNotifCb pfOtaNotifCb)
 Initialize the OTA layer. More...
 
NMI_API sint8 m2m_ota_notif_check_for_update (void)
 Check for OTA update. More...
 
NMI_API sint8 m2m_ota_notif_sched (uint32 u32Period)
 Schedule OTA update. More...
 
NMI_API sint8 m2m_ota_notif_set_url (uint8 *u8Url)
 Set the OTA url. More...
 
NMI_API sint8 m2m_ota_rollback (void)
 Request OTA Rollback image. More...
 
NMI_API sint8 m2m_ota_start_update (unsigned char *pcDownloadUrl)
 Request OTA start update using the downloaded URL. More...
 
NMI_API sint8 m2m_ota_switch_firmware (void)
 Switch to the upgraded Firmware. More...