![]() ![]() | Standard board header file |
![]() ![]() | SAM D21 Xplained Pro board initialization |
![]() ![]() | SAM D21/R21/DA/HA Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM D21/R21/DA/HA Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | SAM D21 Xplained Pro board configuration |
![]() ![]() | SAM D21 Clock configuration |
![]() ![]() | SAM D21 External Interrupt Driver Configuration Header |
![]() ![]() | SAM D21 SPI configuration |
![]() ![]() | SAM D21 WINC3400 configuration |
![]() ![]() | Common Delay Service |
![]() ![]() | Elliptic Curve Cryptography Module Interface |
![]() ![]() | This module contains efuse APIs |
![]() ![]() | Copyright (c) 2019 Microchip Technology Inc |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM D21/R21/DA/HA Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | WINC3400 Peripherals Application Interface |
![]() ![]() | WINC3400 Peripherals Application Interface |
![]() ![]() | WINC Crypto module |
![]() ![]() | WINC3400 Crypto API |
![]() ![]() | WINC Flash Interface |
![]() ![]() | WINC3400 Flash Interface |
![]() ![]() | This module contains M2M host interface APIs implementation |
![]() ![]() | This module contains M2M host interface APIs implementation |
![]() ![]() | WINC3400 IoT OTA Interface |
![]() ![]() | WINC3400 IoT OTA Interface |
![]() ![]() | WINC3400 Peripherals Application Interface |
![]() ![]() | WINC3400 Peripherals Application Interface |
![]() ![]() | BSD compatible socket interface internal types |
![]() ![]() | WINC SSL Interface |
![]() ![]() | WINC3400 SSL Interface |
![]() ![]() | WINC3400 IoT Application Interface Internal Types |
![]() ![]() | This module contains M2M Wi-Fi APIs implementation |
![]() ![]() | WINC3400 IoT Application Interface |
![]() ![]() | MAIN configuration |
![]() ![]() | WINC3400 Simple Roaming HTTPS Example |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | This module contains WINC3400 BSP APIs declarations |
![]() ![]() | This module contains WINC3400 BSP APIs declarations |
![]() ![]() | This module contains SAMD21 BSP APIs implementation |
![]() ![]() | This module contains SAMD21 BSP APIs declarations |
![]() ![]() | This module contains SAMD21 BSP APIs implementation |
![]() ![]() | This module contains SAMD21 BSP APIs declarations |
![]() ![]() | This module contains WINC3400 bus wrapper APIs declarations |
![]() ![]() | This module contains WINC3400 bus wrapper APIs implementation |
![]() ![]() | This module contains common APIs declarations |
![]() ![]() | This module contains common APIs declarations |
![]() ![]() | This module contains debug APIs declarations |
![]() ![]() | This module contains WINC3400 ASIC specific internal APIs |
![]() ![]() | This module contains WINC3400 ASIC specific internal APIs |
![]() ![]() | This module contains WINC3400 bus APIs implementation |
![]() ![]() | This module contains WINC3400 bus APIs implementation |
![]() ![]() | This module contains WINC3400 M2M driver APIs implementation |
![]() ![]() | This module contains WINC3400 M2M driver APIs declarations |
![]() ![]() | This module contains WINC3400 I2C protocol bus APIs implementation |
![]() ![]() | This module contains WINC3400 I2C protocol bus APIs implementation |
![]() ![]() | This module contains WINC3400 SPI protocol bus APIs implementation |
![]() ![]() | This module contains WINC3400 SPI protocol bus APIs implementation |
![]() ![]() | This module contains WINC3400 UART protocol bus APIs implementation |
![]() ![]() | This module contains WINC3400 UART protocol bus APIs implementation |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM Power related functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | Programmer |
![]() ![]() | SAM USART LIN Quick Start |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA |
![]() ![]() | SAM SPI Quick Start |
![]() ![]() | SAM SPI Quick Start |
![]() ![]() | SAM SPI Quick Start |
![]() ![]() | SAM SPI Quick Start |
![]() ![]() | SAM TCC Driver Quick Start |
![]() ![]() | SAM TCC Driver Double Buffering Quick Start |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start |
![]() ![]() | SAM TCC Driver Quick Start with DMA |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Recoverable Fault) |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Non-Recoverable Fault) |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Driver Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM Quick Start Guide for Using Usart driver with DMA |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM Reset related functionality |
![]() ![]() | SAM D21 Xplained Pro board definition |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM SERCOM Module Pinout Definitions |
![]() ![]() | Serial Mode management |
![]() ![]() | BSD compatible socket interface |
![]() ![]() | BSD compatible socket interface |
![]() ![]() | BSD compatible socket interface internal types |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SPI Flash |
![]() ![]() | SPI Flash |
![]() ![]() | SPI Flash |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver (Callback Mode) |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM D21 System Interrupt Driver |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Driver |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Driver |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver |
![]() ![]() | SAM TCC - Timer Counter for Control Applications Callback Driver |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | USART Serial wrapper service for the SAM D/L/C/R devices |
![]() ![]() | System-specific implementation of the _write function used by the standard library |