Microchip® Advanced Software Framework

nmspi.c File Reference

This module contains WINC3400 SPI protocol bus APIs implementation.

Copyright (c) 2017-2021 Microchip Technology Inc. and its subsidiaries.

Macros

#define CMD_DMA_EXT_READ   0xc8
 
#define CMD_DMA_EXT_WRITE   0xc7
 
#define CMD_INTERNAL_READ   0xc4
 
#define CMD_INTERNAL_WRITE   0xc3
 
#define CMD_RESET   0xcf
 
#define CMD_SINGLE_READ   0xca
 
#define CMD_SINGLE_WRITE   0xc9
 
#define DATA_PKT_SZ   DATA_PKT_SZ_8K
 
#define DATA_PKT_SZ_1K   1024
 
#define DATA_PKT_SZ_256   256
 
#define DATA_PKT_SZ_4K   (4 * 1024)
 
#define DATA_PKT_SZ_512   512
 
#define DATA_PKT_SZ_8K   (8 * 1024)
 
#define N_FAIL   -1
 
#define N_OK   0
 
#define N_RESET   -2
 
#define N_RETRY   -3
 
#define NMI_CHIPID   (NMI_PERIPH_REG_BASE)
 
#define NMI_INTR_ENABLE   (NMI_INTR_REG_BASE)
 
#define NMI_INTR_REG_BASE   (NMI_PERIPH_REG_BASE+0xa00)
 
#define NMI_PERIPH_REG_BASE   0x1000
 
#define NMI_PIN_MUX_0   (NMI_PERIPH_REG_BASE + 0x408)
 
#define NMI_SPI_CTL   (NMI_SPI_REG_BASE)
 
#define NMI_SPI_INTR_CTL   (NMI_SPI_REG_BASE+0x2c)
 
#define NMI_SPI_MASTER_DMA_ADDR   (NMI_SPI_REG_BASE+0x4)
 
#define NMI_SPI_MASTER_DMA_COUNT   (NMI_SPI_REG_BASE+0x8)
 
#define NMI_SPI_PROTOCOL_CONFIG   (NMI_SPI_REG_BASE+0x24)
 
#define NMI_SPI_PROTOCOL_OFFSET   (NMI_SPI_PROTOCOL_CONFIG-NMI_SPI_REG_BASE)
 
#define NMI_SPI_REG_BASE   0xe800
 
#define NMI_SPI_SLAVE_DMA_ADDR   (NMI_SPI_REG_BASE+0xc)
 
#define NMI_SPI_SLAVE_DMA_COUNT   (NMI_SPI_REG_BASE+0x10)
 
#define NMI_SPI_TX_MODE   (NMI_SPI_REG_BASE+0x20)
 
#define SPI_BASE   NMI_SPI_REG_BASE
 
#define SPI_RESP_RETRY_COUNT   (10)
 
#define SPI_RETRY_COUNT   (10)
 

Functions

static uint8 crc7 (uint8 crc, const uint8 *buffer, uint32 len)
 
static uint8 crc7_byte (uint8 crc, uint8 data)
 
sint8 nm_spi_deinit (void)
 DeInitialize the SPI. More...
 
sint8 nm_spi_init (void)
 Initialize the SPI. More...
 
sint8 nm_spi_read_block (uint32 addr, uint8 *buf, uint16 size)
 
uint32 nm_spi_read_reg (uint32 u32Addr)
 
sint8 nm_spi_read_reg_with_ret (uint32 addr, uint32 *u32data)
 
sint8 nm_spi_reset (void)
 Reset the SPI. More...
 
sint8 nm_spi_write_block (uint32 addr, uint8 *buf, uint16 size)
 
sint8 nm_spi_write_reg (uint32 addr, uint32 u32data)
 
static sint8 nmi_spi_read (uint8 *b, uint16 sz)
 
static sint8 nmi_spi_write (uint8 *b, uint16 sz)
 
static sint8 nmi_spi_writeread (uint8 *bw, uint8 *br, uint16 sz)
 
static sint8 spi_cmd (uint8 cmd, uint32 adr, uint32 u32data, uint32 sz, uint8 clockless)
 
static sint8 spi_cmd_rsp (uint8 cmd)
 
static sint8 spi_data_read (uint8 *b, uint16 sz, uint8 clockless)
 
static sint8 spi_data_rsp (uint8 cmd)
 
static sint8 spi_data_write (uint8 *b, uint16 sz)
 
static void spi_init_pkt_sz (void)
 

Variables

static const uint8 crc7_syndrome_table [256]
 
static uint8 gu8Crc_off = 0
 

#define CMD_DMA_EXT_READ   0xc8

Referenced by nm_spi_read_block(), and spi_cmd().

#define CMD_DMA_EXT_WRITE   0xc7

Referenced by nm_spi_write_block(), and spi_cmd().

#define CMD_INTERNAL_READ   0xc4
#define CMD_INTERNAL_WRITE   0xc3

Referenced by nm_spi_write_reg(), and spi_cmd().

#define CMD_SINGLE_READ   0xca
#define CMD_SINGLE_WRITE   0xc9

Referenced by nm_spi_write_reg(), and spi_cmd().

#define DATA_PKT_SZ   DATA_PKT_SZ_8K
#define DATA_PKT_SZ_1K   1024
#define DATA_PKT_SZ_256   256
#define DATA_PKT_SZ_4K   (4 * 1024)
#define DATA_PKT_SZ_512   512
#define DATA_PKT_SZ_8K   (8 * 1024)
#define N_RESET   -2
#define N_RETRY   -3
#define NMI_CHIPID   (NMI_PERIPH_REG_BASE)
#define NMI_INTR_ENABLE   (NMI_INTR_REG_BASE)
#define NMI_INTR_REG_BASE   (NMI_PERIPH_REG_BASE+0xa00)
#define NMI_PERIPH_REG_BASE   0x1000
#define NMI_PIN_MUX_0   (NMI_PERIPH_REG_BASE + 0x408)
#define NMI_SPI_CTL   (NMI_SPI_REG_BASE)
#define NMI_SPI_INTR_CTL   (NMI_SPI_REG_BASE+0x2c)
#define NMI_SPI_MASTER_DMA_ADDR   (NMI_SPI_REG_BASE+0x4)
#define NMI_SPI_MASTER_DMA_COUNT   (NMI_SPI_REG_BASE+0x8)
#define NMI_SPI_PROTOCOL_CONFIG   (NMI_SPI_REG_BASE+0x24)

Referenced by nm_spi_init().

#define NMI_SPI_PROTOCOL_OFFSET   (NMI_SPI_PROTOCOL_CONFIG-NMI_SPI_REG_BASE)
#define NMI_SPI_REG_BASE   0xe800
#define NMI_SPI_SLAVE_DMA_ADDR   (NMI_SPI_REG_BASE+0xc)
#define NMI_SPI_SLAVE_DMA_COUNT   (NMI_SPI_REG_BASE+0x10)
#define NMI_SPI_TX_MODE   (NMI_SPI_REG_BASE+0x20)
#define SPI_BASE   NMI_SPI_REG_BASE

Referenced by spi_init_pkt_sz().

#define SPI_RESP_RETRY_COUNT   (10)
#define SPI_RETRY_COUNT   (10)

static uint8 crc7 ( uint8  crc,
const uint8 buffer,
uint32  len 
)
inlinestatic

References crc7_byte().

Referenced by spi_cmd().

static uint8 crc7_byte ( uint8  crc,
uint8  data 
)
inlinestatic

References crc7_syndrome_table.

Referenced by crc7().

nm_spi_deinit ( void  )

DeInitialize the SPI.

Returns
M2M_SUCCESS in case of success and M2M_ERR_BUS_FAIL in case of failure

References gu8Crc_off, and M2M_SUCCESS.

Referenced by nm_drv_deinit(), and nm_drv_init_start().

nm_spi_init ( void  )

Initialize the SPI.

DeInitialize the SPI.

Returns
M2M_SUCCESS in case of success and M2M_ERR_BUS_FAIL in case of failure

configure protocol

make sure can read back chip id correctly

References gu8Crc_off, M2M_DBG, M2M_ERR, M2M_ERR_BUS_FAIL, M2M_SUCCESS, nm_spi_read_reg_with_ret(), nm_spi_write_reg(), NMI_SPI_PROTOCOL_CONFIG, and spi_init_pkt_sz().

Referenced by nm_drv_init_download_mode(), and nm_drv_init_hold().

sint8 nm_spi_read_block ( uint32  addr,
uint8 buf,
uint16  size 
)
uint32 nm_spi_read_reg ( uint32  u32Addr)
sint8 nm_spi_read_reg_with_ret ( uint32  addr,
uint32 u32data 
)
nm_spi_reset ( void  )

Reset the SPI.

Returns
M2M_SUCCESS in case of success and M2M_ERR_BUS_FAIL in case of failure

References CMD_RESET, M2M_ERR, M2M_INFO, N_FAIL, N_OK, nmi_spi_writeread(), spi_cmd(), and spi_cmd_rsp().

Referenced by nm_bus_reset().

sint8 nm_spi_write_block ( uint32  addr,
uint8 buf,
uint16  size 
)
sint8 nm_spi_write_reg ( uint32  addr,
uint32  u32data 
)
static sint8 nmi_spi_writeread ( uint8 bw,
uint8 br,
uint16  sz 
)
static

References nmi_spi_read(), and nmi_spi_write().

Referenced by nm_spi_reset().

static sint8 spi_cmd_rsp ( uint8  cmd)
static

Command/Control response

State response

References M2M_ERR, M2M_SUCCESS, N_FAIL, N_OK, and nmi_spi_read().

Referenced by nm_spi_read_block(), nm_spi_read_reg_with_ret(), nm_spi_reset(), nm_spi_write_block(), and nm_spi_write_reg().

static sint8 spi_data_read ( uint8 b,
uint16  sz,
uint8  clockless 
)
static

Data

Data Response header

Read bytes

Read Crc

References DATA_PKT_SZ, gu8Crc_off, M2M_ERR, M2M_SUCCESS, N_FAIL, N_OK, and nmi_spi_read().

Referenced by nm_spi_read_block(), and nm_spi_read_reg_with_ret().

static sint8 spi_data_rsp ( uint8  cmd)
static
static sint8 spi_data_write ( uint8 b,
uint16  sz 
)
static

Data

Write command

Write data

Write Crc

References DATA_PKT_SZ, gu8Crc_off, M2M_ERR, M2M_SUCCESS, N_FAIL, N_OK, and nmi_spi_write().

Referenced by nm_spi_write_block().

static void spi_init_pkt_sz ( void  )
static

const uint8 crc7_syndrome_table[256]
static

Referenced by crc7_byte().