IPv4 address representation.
This structure is used as a placeholder for IPV4 address in other structures.
#include <socket.h>
Data Fields | |
uint32 | s_addr |
uint32 in_addr::s_addr |
Network Byte Order representation of the IPv4 address. For example, the address "192.168.0.10" is represented as 0x0A00A8C0.
Referenced by m2m_ip_cb(), main(), and sendto().