Connect Reply, contains sock number, error value and index of negotiated application protocol.
#include <m2m_socket_host_if.h>
Data Fields | |
uint8 | __PAD24__ [3] |
tstrConnectReply | strConnReply |
uint8 | u8AppProtocolIdx |
uint8 tstrConnectAlpnReply::__PAD24__[3] |
tstrConnectReply tstrConnectAlpnReply::strConnReply |
Referenced by m2m_ip_cb().
uint8 tstrConnectAlpnReply::u8AppProtocolIdx |
1-based index of application-layer protocol negotiated during TLS handshake.
Referenced by m2m_ip_cb().