Microchip® Advanced Software Framework

tstrNmUartDefault Struct Reference

Structure holding UART default operation parameters.

See Also
NM_BUS_IOCTL_R, NM_BUS_IOCTL_W

#include <nm_bus_wrapper.h>

Data Fields

uint8pu8Buf
 
uint16 u16Sz
 

uint8* tstrNmUartDefault::pu8Buf

Operation buffer

uint16 tstrNmUartDefault::u16Sz

Operation size