Specifies the macros and defines used by the version APIs.
#define M2M_DRIVER_VERSION_MAJOR_NO (1) |
#define M2M_DRIVER_VERSION_MINOR_NO (2) |
#define M2M_DRIVER_VERSION_PATCH_NO (0) |
#define M2M_HIF_BLOCK_MASK (0x3) |
#define M2M_HIF_BLOCK_SHIFT (14) |
#define M2M_HIF_BLOCK_VALUE (2) |
#define M2M_HIF_INFO_MASK (0xffff) |
#define M2M_HIF_INFO_SHIFT (0) |
Value:( \
)
#define M2M_HIF_MAJOR_MASK
Definition: m2m_types.h:114
#define M2M_HIF_MINOR_SHIFT
Definition: m2m_types.h:115
#define M2M_HIF_MINOR_MASK
Definition: m2m_types.h:116
#define M2M_HIF_MAJOR_VALUE
Definition: m2m_types.h:135
#define M2M_HIF_MAJOR_SHIFT
Definition: m2m_types.h:113
#define M2M_HIF_MINOR_VALUE
Definition: m2m_types.h:138
HIF Level (Major/Minor) for Drv/Fw compatibility.
#define M2M_HIF_LEVEL_MASK (0x3fff) |
#define M2M_HIF_LEVEL_SHIFT (0) |
#define M2M_HIF_MAJOR_MASK (0x3f) |
#define M2M_HIF_MAJOR_SHIFT (8) |
#define M2M_HIF_MAJOR_VALUE (1) |
#define M2M_HIF_MINOR_MASK (0xff) |
#define M2M_HIF_MINOR_SHIFT (0) |
#define M2M_HIF_MINOR_VALUE (5) |
#define M2M_MAKE_HIF_INFO |
( |
|
hif_level | ) |
|
Value:( \
#define M2M_HIF_LEVEL_MASK
Definition: m2m_types.h:110
#define M2M_HIF_BLOCK_SHIFT
Definition: m2m_types.h:107
#define M2M_HIF_BLOCK_MASK
Definition: m2m_types.h:108
#define M2M_HIF_LEVEL_SHIFT
Definition: m2m_types.h:109
#define M2M_HIF_BLOCK_VALUE
Definition: m2m_types.h:132
unsigned short uint16
Range of values between 0 to 65535.
Definition: nm_bsp.h:100