Microchip® Advanced Software Framework

tcc_module Struct Reference

Data Fields

bool double_buffering_enabled
 Set to true to write to buffered registers. More...
 
void * hw
 Hardware module pointer of the associated Timer/Counter peripheral. More...
 

bool tcc_module::double_buffering_enabled

Set to true to write to buffered registers.

void* tcc_module::hw

Hardware module pointer of the associated Timer/Counter peripheral.