Microchip® Advanced Software Framework

tstrM2mRev Struct Reference

Structure holding firmware version parameters and build date/time.

#include <nmdrv.h>

Data Fields

uint8 BuildDate [sizeof(__DATE__)]
 
uint8 BuildTime [sizeof(__TIME__)]
 
uint16 u16FirmwareHifInfo
 
uint8 u8FirmwareMajor
 
uint8 u8FirmwareMinor
 
uint8 u8FirmwarePatch
 
uint8 u8FirmwareRsvd
 

uint8 tstrM2mRev::BuildDate[sizeof(__DATE__)]
uint8 tstrM2mRev::BuildTime[sizeof(__TIME__)]
uint8 tstrM2mRev::u8FirmwareMajor
uint8 tstrM2mRev::u8FirmwareMinor
uint8 tstrM2mRev::u8FirmwarePatch
uint8 tstrM2mRev::u8FirmwareRsvd