#include <m2m_types.h>
Data Fields | |
uint8 | au8Passphrase [M2M_MAX_PSK_LEN-1] |
uint8 | au8Psk [PSK_CALC_LEN] |
uint8 | au8Rsv [2] |
uint8 | u8PassphraseLen |
uint8 | u8PskCalculated |
uint8 tstrM2mWifiPsk::au8Passphrase[M2M_MAX_PSK_LEN-1] |
Passphrase, or ASCII representation of PSK if u8PassphraseLen is 64.
Referenced by m2m_wifi_connect_psk().
uint8 tstrM2mWifiPsk::au8Psk[PSK_CALC_LEN] |
PSK calculated by firmware. Driver sets this to 0.
uint8 tstrM2mWifiPsk::au8Rsv[2] |
Reserved for future use. Set to 0.
uint8 tstrM2mWifiPsk::u8PassphraseLen |
Length of passphrase (8 to 63) or 64 if au8Passphrase contains ASCII representation of PSK.
Referenced by m2m_wifi_connect_psk().
uint8 tstrM2mWifiPsk::u8PskCalculated |
Flag used by firmware to avoid unnecessary recalculation of PSK. Driver sets this to 0.