Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WINC3400 Simple UDP Client Example - SAMD21 XPlained Pro Documentation

Introduction

This example demonstrates the use of the WINC3400 with the SAMD21 Xplained Pro board to test UDP server socket.
It uses the following hardware:

  • the SAMD21 Xplained Pro.
  • the WINC3400 on EXT1.

Main Files

  • main.c : Initialize the WINC3400 and test UDP server.

Usage

  1. Configure below code in the main.h for AP information to be connected.
    * #define MAIN_WLAN_SSID "DEMO_AP"
    * #define MAIN_WLAN_PSK "12345678"
    * #define MAIN_WIFI_M2M_PRODUCT_NAME "NMCTemp"
    * #define MAIN_WIFI_M2M_SERVER_IP 0xFFFFFFFF // "255.255.255.255"
    * #define MAIN_WIFI_M2M_SERVER_PORT (6666)
    *
  2. Build the program and download it into the board.
  3. On the computer, open and configure a terminal application as the follows.
    * Baud Rate : 115200
    * Data : 8bit
    * Parity bit : none
    * Stop bit : 1bit
    * Flow control : none
    *
  4. Start the application.
  5. In the terminal window, the following text should appear:
    * -- WINC3400 UDP server example --
    * -- Compiled: xxx xx xxxx xx:xx:xx --
    * wifi_cb: M2M_WIFI_REQ_DHCP_CONF : IP is xxx.xxx.xxx.xxx
    * socket_cb: bind success!
    * -# On the computer, run the udp_client.py script to start client.
    * -# In the terminal window, the following text should appear:
    * socket_cb: received app message.(1)
    * . . .
    * socket_cb: received app message.(10)
    * UDP Server test Complete!
    *

Compilation Information

This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers are not guaranteed to work.

Contact Information

For further information, visit Microchip.