Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WINC3400 Time Client Example - SAM4S XPlained Pro Documentation

Introduction

This example demonstrates the use of the WINC3400 with the SAM Xplained Pro board to retrieve time information from time server.
It uses the following hardware:

  • the SAM Xplained Pro.
  • the WINC3400 on EXT1.

Main Files

  • main.c : Initialize the WINC3400 and retrieve information.

Usage

  1. Configure below code in the main.h for AP to connect to.
    * #define MAIN_WLAN_SSID "DEMO_AP"
    * #define MAIN_WLAN_PSK "12345678"
    *
  2. Build the program and download it into the board.
  3. On the computer, open and configure a terminal application as the follows.
    * Baud Rate : 115200
    * Data : 8bit
    * Parity bit : none
    * Stop bit : 1bit
    * Flow control : none
    *
  4. Start the application.
  5. In the terminal window, the following text should appear:
    * -- WINC3400 time client example --
    * -- SAM_XPLAINED_PRO --
    * -- Compiled: xxx xx xxxx xx:xx:xx --
    * (APP)(INFO)Chip ID 3400d2
    * (APP)(INFO)Curr driver ver: x.x.x
    * (APP)(INFO)Curr driver HIF Level: (2) x.x
    * (APP)(INFO)Fw HIF: 8104
    * (APP)(INFO)Firmware HIF (2) : x.x
    * (APP)(INFO)Firmware ver : x.x.x
    * (APP)(INFO)Firmware Build <Month> DD YYYY Time xx:xx:xx
    * wifi_cb: M2M_WIFI_REQ_DHCP_CONF: IP is xxx.xxx.xxx.xxx
    * m2m_ip_resolve_handler : DomainName pool.ntp.org
    * socket_cb: The GMT time is xx:xx:xx
    *

Compilation Information

This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers are not guaranteed to work.

Contact Information

For further information, visit Microchip.