Introduction
This example demonstrates the use of the WINC3400 with the SAMD21 Xplained Pro board to retrieve time information from time server.
It uses the following hardware:
- the SAMD21 Xplained Pro.
- the WINC3400 on EXT1.
Main Files
- main.c : Initialize the WINC3400 and retrieve information.
Usage
- Configure below code in the main.h for AP to connect to.
- Build the program and download it into the board.
- On the computer, open and configure a terminal application as the follows.
* Baud Rate : 115200
* Data : 8bit
* Parity bit : none
* Stop bit : 1bit
* Flow control : none
*
- Start the application.
- In the terminal window, the following text should appear:
* -- WINC3400 time client example --
* -- Compiled: xxx xx xxxx xx:xx:xx --
* (APP)(INFO)Chip ID 3400d2
* (APP)(INFO)Curr driver ver: x.x.x
* (APP)(INFO)Curr driver HIF Level: (2) x.x
* (APP)(INFO)Fw HIF: 8104
* (APP)(INFO)Firmware HIF (2) : x.x
* (APP)(INFO)Firmware ver : x.x.x
* (APP)(INFO)Firmware Build <Month> DD YYYY Time xx:xx:xx
* m2m_ip_resolve_handler : DomainName pool.ntp.org
* socket_cb: The GMT time is xx:xx:xx
*
Compilation Information
This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers are not guaranteed to work.
Contact Information
For further information, visit Microchip.