Send Reply, contains socket number and number of sent bytes.
#include <m2m_socket_host_if.h>
Data Fields | |
sint16 | s16SentBytes |
SOCKET | sock |
uint16 | u16SessionID |
uint16 | u16Void |
uint8 | u8Void |
sint16 tstrSendReply::s16SentBytes |
Referenced by m2m_ip_cb().
SOCKET tstrSendReply::sock |
Referenced by m2m_ip_cb().
uint16 tstrSendReply::u16SessionID |
Referenced by m2m_ip_cb().
uint16 tstrSendReply::u16Void |
uint8 tstrSendReply::u8Void |