SAM D21 WINC3400 configuration.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include "board.h"
#define CONF_WIFI_M2M_I2C (0) |
#define CONF_WINC_DEBUG (1) |
#define CONF_WINC_I2C_SCL EXT1_PIN_I2C_SCL |
Referenced by nm_bus_deinit().
#define CONF_WINC_I2C_SDA EXT1_PIN_I2C_SDA |
Referenced by nm_bus_deinit().
#define CONF_WINC_PIN_CHIP_ENABLE PIN_PB05 |
Referenced by init_chip_pins(), nm_bsp_deinit(), and nm_bsp_reset().
#define CONF_WINC_PIN_RESET PIN_PB01 |
Referenced by init_chip_pins(), nm_bsp_deinit(), and nm_bsp_reset().
#define CONF_WINC_PIN_WAKE PIN_PB07 |
Referenced by init_chip_pins().
#define CONF_WINC_PRINTF printf |
#define CONF_WINC_SPI_CLOCK (10000000) |
SPI clock.
Referenced by nm_bus_init().
#define CONF_WINC_SPI_CS_PIN EXT1_PIN_SPI_SS_0 |
Referenced by nm_bus_init().
#define CONF_WINC_SPI_INT_EIC (4) |
Referenced by nm_bsp_interrupt_ctrl(), and nm_bsp_register_isr().
#define CONF_WINC_SPI_INT_MUX EXT1_IRQ_MUX |
Referenced by nm_bsp_register_isr().
#define CONF_WINC_SPI_INT_PIN EXT1_IRQ_PIN |
WINC interrupt pin.
Referenced by nm_bsp_deinit(), and nm_bsp_register_isr().
#define CONF_WINC_SPI_MISO EXT1_PIN_SPI_MISO |
Referenced by nm_bus_deinit().
#define CONF_WINC_SPI_MODULE EXT1_SPI_MODULE |
SPI pin and instance settings.
Referenced by nm_bus_init().
#define CONF_WINC_SPI_MOSI EXT1_PIN_SPI_MOSI |
Referenced by nm_bus_deinit().
#define CONF_WINC_SPI_PINMUX_PAD0 EXT1_SPI_SERCOM_PINMUX_PAD0 /* in */ |
Referenced by nm_bus_init().
#define CONF_WINC_SPI_PINMUX_PAD1 PINMUX_UNUSED /* cs driven from software */ |
Referenced by nm_bus_init().
#define CONF_WINC_SPI_PINMUX_PAD2 EXT1_SPI_SERCOM_PINMUX_PAD2 /* out */ |
Referenced by nm_bus_init().
#define CONF_WINC_SPI_PINMUX_PAD3 EXT1_SPI_SERCOM_PINMUX_PAD3 /* sck */ |
Referenced by nm_bus_init().
#define CONF_WINC_SPI_SCK EXT1_PIN_SPI_SCK |
Referenced by nm_bus_deinit().
#define CONF_WINC_SPI_SERCOM_MUX EXT1_SPI_SERCOM_MUX_SETTING |
Referenced by nm_bus_init().
#define CONF_WINC_SPI_SS EXT1_PIN_SPI_SS_0 |
Referenced by nm_bus_deinit().
#define CONF_WINC_USE_EDGE_INTERRUPT (1) |
#define CONF_WINC_USE_SPI (1) |