Microchip® Advanced Software Framework

tstrM2mWifiWepParams Struct Reference

#include <m2m_wifi.h>

Data Fields

uint8 __PAD24__ [3]
 
uint8 au8WepKey [WEP_104_KEY_STRING_SIZE+1]
 
uint8 u8KeyIndx
 
uint8 u8KeySz
 

uint8 tstrM2mWifiWepParams::__PAD24__[3]
uint8 tstrM2mWifiWepParams::au8WepKey[WEP_104_KEY_STRING_SIZE+1]
uint8 tstrM2mWifiWepParams::u8KeyIndx
uint8 tstrM2mWifiWepParams::u8KeySz