TCC configuration structure.
Configuration struct for a TCC instance. This structure should be initialized by the tcc_get_config_defaults function before being modified by the user application.
#include <tcc.h>
Data Fields | |
union { | |
struct tcc_capture_config capture | |
Helps to configure a TCC channel in capture mode. More... | |
struct tcc_match_wave_config compare | |
For configuring a TCC channel in compare mode. More... | |
struct tcc_match_wave_config wave | |
Serves the same purpose as compare. More... | |
}; | |
TCC match/capture configurations. More... | |
struct tcc_counter_config | counter |
Structure for configuring TCC base timer/counter. More... | |
bool | double_buffering_enabled |
Set to true to enable double buffering write. More... | |
struct tcc_pins_config | pins |
Structure for configuring TCC output pins. More... | |
bool | run_in_standby |
When true the module is enabled during standby. More... | |
struct tcc_wave_extension_config | wave_ext |
Structure for configuring TCC waveform extension. More... | |
union { ... } |
TCC match/capture configurations.
struct tcc_capture_config tcc_config::capture |
Helps to configure a TCC channel in capture mode.
Referenced by _tcc_build_ctrla().
struct tcc_match_wave_config tcc_config::compare |
For configuring a TCC channel in compare mode.
Referenced by _tcc_build_waves(), tcc_get_config_defaults(), and tcc_init().
struct tcc_counter_config tcc_config::counter |
Structure for configuring TCC base timer/counter.
Referenced by _tcc_build_ctrla(), _tcc_build_ctrlb(), configurable_timer_init(), tcc_get_config_defaults(), tcc_init(), and timer0_init().
bool tcc_config::double_buffering_enabled |
Set to true
to enable double buffering write.
When enabled any write through tcc_set_top_value(), tcc_set_compare_value() and tcc_set_pattern() will direct to the buffer register as buffered value, and the buffered value will be committed to effective register on UPDATE condition, if update is not locked.
Referenced by tcc_get_config_defaults(), and tcc_init().
struct tcc_pins_config tcc_config::pins |
Structure for configuring TCC output pins.
Referenced by tcc_init().
bool tcc_config::run_in_standby |
When true
the module is enabled during standby.
Referenced by _tcc_build_ctrla(), and tcc_get_config_defaults().
struct tcc_match_wave_config tcc_config::wave |
Serves the same purpose as compare.
Used as an alias for compare, when a TCC channel is configured for wave generation
struct tcc_wave_extension_config tcc_config::wave_ext |
Structure for configuring TCC waveform extension.
Referenced by _tcc_build_drvctrl(), and _tcc_build_faults().