Microchip® Advanced Software Framework

gattm_task.c File Reference
#include "at_ble_api.h"
#include "platform.h"
#include "interface.h"
#include "gattc_task.h"
#include "gattm_task.h"

Functions

ATT_ERR gattm_add_attribute_req_handler (uint16_t start_hdl, uint16_t max_data_size, uint16_t perm, uint8_t uuid_len, uint8_t *uuid, uint16_t *handle)
 
ATT_ERR gattm_add_svc_req_handler (uint16_t *start_hdl, uint16_t total_size, uint8_t nb_att_uuid_16, uint8_t nb_att_uuid_32, uint8_t nb_att_uuid_128)
 
ATT_ERR gattm_att_get_value_req_handler (uint16_t handle, uint16_t *length, uint8_t *value)
 
ATT_ERR gattm_att_set_value_req_handler (uint16_t handle, uint16_t length, uint8_t *value)
 

ATT_ERR gattm_add_svc_req_handler ( uint16_t *  start_hdl,
uint16_t  total_size,
uint8_t  nb_att_uuid_16,
uint8_t  nb_att_uuid_32,
uint8_t  nb_att_uuid_128 
)