#include "platform.h"
Macros | |
#define | MINIMUM_FW_MAJ (1) |
#define | MINIMUM_FW_MIN (2) |
#define | MINIMUM_FW_PATCH (2) |
#define | TIMEOUT_VALUE 4000 |
Functions | |
void | platform_cmd_cmpl_signal () |
fires the command-complete signal More... | |
at_ble_status_t | platform_cmd_cmpl_wait (void) |
blocks until the command-complete signal is fired More... | |
void | platform_event_signal () |
fires the event signal More... | |
at_ble_status_t | platform_event_wait (uint32_t timeout) |
blocks until the event signal is fired More... | |
at_ble_status_t | platform_init (plf_params_t *platform_params) |
implements platform-specific initialization More... | |
at_ble_status_t | platform_interface_send (uint8_t *data, uint32_t len) |
sends a message over the platform-specific bus More... | |
void | platform_receive (uint8_t *data, uint32_t len) |
void | platform_set_timeout (uint32_t timeout) |
set timeout value used for wait functions. More... | |
Variables | |
static volatile uint32_t | cmd_cmpl_flag = 0 |
static volatile uint32_t | event_flag = 0 |
uint32_t | gu32Jiffies1ms |
Global variables. More... | |
static uint32_t | gu32Timeout = TIMEOUT_VALUE |
static plf_params_t | plf_params |
#define MINIMUM_FW_MAJ (1) |
Referenced by platform_init().
#define MINIMUM_FW_MIN (2) |
Referenced by platform_init().
#define MINIMUM_FW_PATCH (2) |
Referenced by platform_init().
#define TIMEOUT_VALUE 4000 |
|
static |
Referenced by platform_cmd_cmpl_signal(), and platform_cmd_cmpl_wait().
|
static |
Referenced by platform_event_signal(), and platform_event_wait().
uint32_t gu32Jiffies1ms |
Global variables.
|
static |
Referenced by platform_cmd_cmpl_wait(), and platform_set_timeout().
|
static |