Blue-tooth Low Energy address Type.
#include <at_ble_api.h>
Data Fields | |
uint8_t | addr [AT_BLE_ADDR_LEN] |
48-bit address, LSB format. More... | |
at_ble_addr_type_t | type |
uint8_t at_ble_addr_t::addr[AT_BLE_ADDR_LEN] |
48-bit address, LSB format.
Referenced by at_ble_addr_get(), at_ble_addr_set(), at_ble_adv_start(), at_ble_connect(), at_ble_random_address_resolve(), at_ble_scan_start(), at_ble_whitelist_add(), at_ble_whitelist_remove(), ble_connected_state_handler(), gapc_bond_ind(), gapc_con_req_ind(), gapm_adv_report_evt_handler(), gapm_cmp_evt(), and gapm_start_connection_cmd_handler().
at_ble_addr_type_t at_ble_addr_t::type |
Referenced by at_ble_addr_get(), at_ble_addr_set(), at_ble_adv_start(), at_ble_connect(), at_ble_random_address_resolve(), at_ble_scan_start(), at_ble_whitelist_add(), at_ble_whitelist_remove(), gapc_bond_ind(), gapc_con_req_ind(), gapm_adv_report_evt_handler(), gapm_cmp_evt(), and gapm_start_connection_cmd_handler().