Microchip® Advanced Software Framework

credentials_tls Struct Reference

#include <wifi_provisioning.h>

Data Fields

uint8_t certificate [WIFI_PROVISION_TLS_CERT_LENGTH]
 
uint8_t certificate_length
 
uint8_t keydata [WIFI_PROVISION_TLS_KEY_LENGTH]
 
uint8_t keydata_length
 
uint8_t sec_type
 
uint8_t ssid [WIFI_PROVISION_MAX_SSID_LENGTH]
 
uint8_t ssid_length
 

uint8_t credentials_tls::certificate[WIFI_PROVISION_TLS_CERT_LENGTH]
uint8_t credentials_tls::certificate_length
uint8_t credentials_tls::keydata[WIFI_PROVISION_TLS_KEY_LENGTH]
uint8_t credentials_tls::keydata_length
uint8_t credentials_tls::sec_type
uint8_t credentials_tls::ssid[WIFI_PROVISION_MAX_SSID_LENGTH]
uint8_t credentials_tls::ssid_length