Microchip® Advanced Software Framework

gatt_wificon_char_handler Struct Reference

#include <wifi_con.h>

Data Fields

uint8_t * char_data
 
at_ble_status_t char_discovery
 
at_ble_handle_t char_handle
 
at_ble_handle_t end_handle
 
at_ble_handle_t start_handle
 

uint8_t* gatt_wificon_char_handler::char_data
at_ble_status_t gatt_wificon_char_handler::char_discovery
at_ble_handle_t gatt_wificon_char_handler::char_handle
at_ble_handle_t gatt_wificon_char_handler::end_handle
at_ble_handle_t gatt_wificon_char_handler::start_handle