Structure holding I2C default operation parameters.
#include <nm_bus_wrapper.h>
Data Fields | |
uint8 * | pu8Buf |
uint16 | u16Sz |
uint8 | u8SlaveAdr |
uint8* tstrNmI2cDefault::pu8Buf |
Operation buffer
Referenced by nm_bus_ioctl().
uint16 tstrNmI2cDefault::u16Sz |
Operation size
Referenced by nm_bus_ioctl().
uint8 tstrNmI2cDefault::u8SlaveAdr |