Microchip® Advanced Software Framework

conf_spi_master.h File Reference

Spi Master configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define AT86RFX_SPI_BAUDRATE   (48000)
 Default Config Spi Master Delay BCS. More...
 

#define AT86RFX_SPI_BAUDRATE   (48000)

Default Config Spi Master Delay BCS.

Default Config Spi Master Bits per Transfer Definition Default Config Spi Master Delay BCT Default Config Spi Master Delay BS Default Config Spi Master Dummy Field

Referenced by pal_trx_init().